필터
3D Search
2D 검색
색상
카탈로그
비교
KO
KR
2D 검색
Sketch the part you are looking for or have a photo described in text form
스케치 검색
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
여기에 파일 저장
또는
파일 선택
클릭 & 붙여넣기
지원되는 파일 형식:
.PNG, .JPG, .JPEG, .WEBP
...
Wöhner
Centre feed unit
Complete basic systems
Centre feed unit without terminal
Wöhner
Centre feed unit
Complete basic systems
Centre feed unit without terminal
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
35004000
Vertical Mode
표 확장
기본 카탈로그 언어
EN
Reset filters
1/5
Part number
ARTNR
Description
BE
Description long
BEL
Type number
TYPE
Pack size
QNT
Width
W [mm]
Height
H [mm]
Depth
D [mm]
Weight
MASS [kg]
Rated current (IEC)
RCIEC [A]
Rated voltage (IEC) AC
RVIECAC [V]
Max. power dissipation
MAXPVDC [W]
Link
LINK
1
2
3
4
5
6
35015
centre feed unit 3200 A
centre feed unit 3200 A, for cabinet width 600 mm, usable busbar length 403 mm
CentreFeedUnit
1
583
300
300
22.00
3200
690
45.7
Product link
35016
centre feed unit 3200 A
centre feed unit 3200 A, for cabinet width 800 mm, usable busbar length 603 mm
CentreFeedUnit
1
783
300
300
29.00
3200
690
65.9
Product link
35004
centre feed unit 2000 A
centre feed unit 2000 A, for cabinet width 800 mm, usable busbar length 603 mm
CentreFeedUnit
1
783
300
300
24.00
2000
690
63.2
Product link
35005
centre feed unit 2000 A
centre feed unit 2000 A, for cabinet width 600 mm, usable busbar length 403 mm
CentreFeedUnit
1
583
300
300
17.00
2000
690
43.9
Product link
35006
centre feed unit 1250 A
centre feed unit 1250 A, for cabinet width 800 mm, usable busbar length 603 mm
CentreFeedUnit
1
783
300
300
17.00
1250
690
66.8
Product link
35007
centre feed unit 1250 A
centre feed unit 1250 A, for cabinet width 600 mm, usable busbar length 403 mm
CentreFeedUnit
1
583
300
300
14.00
1250
690
46.4
Product link
압축된 표현 표시(6 제품)
파트정보
유사파트
Request for quote (RFQ)
Wöhner
- Centre feed unit without terminal
주문번호
35004
최근 변경
22.08.2025 07:07:58
단위
키 워드
Centre
Complete
Terminal
basic
feed unit
systems
Classifications
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-40-06-13 배전반용 버스바 시스템
27-37-03-90 부스바 중계 시스템 (LV 회로설계, 분류안됨)
ECLASS 10.1
27-37-03-90 부스바 중계 시스템 (LV 회로설계, 분류안됨)
ETIM 10.0
EC001900 Busbar system for distribution boards
ETIM 8.0
EC001900 Busbar system for distribution boards
ETIM 7.0
EC001900 Busbar system for distribution boards